You want a propulsion system that can be used reliably, flexibly and exceeds the latest environmental regulations without unexpected downtimes? MTU combines advanced, durable and ecofriendly technology with tailored service – ensured by over 1,200 service centers worldwide and state-of-the-art tracking devices.

Whatever your needs, we provide solutions that work.

No matter which one – our engines comply with the latest emission standards IMO III and EPA Tier 4 and are also economical to operate, robust and reliable. See it for yourself!

What kind of ship would you like to equip?

Adjust the following parameters as appropriate for your ship and your emission targets, and we will show you the perfect configuration.

Please select

Fuel:

Please select
Please select

Propulsion:

Please select
Please select

Power output:

Please select
Please select

Emission targets:

Please select
The optimal system for your ship:

The following applies to all Series 4000 engines:

Technical Details

Downloads

MTU Diesel genset in real life operation - Monitoring a Tugboat

In a cross compilation project with Fairplay Towage a tugboat with diesel hybrid and the SCR technology of the future is working under real conditions in Rotterdam harbor in a longtime endurance test which is realtime monitored by the manufacturer MTU in Friedrichshafen.

Longtime proven core engine
FPP ready (Fixed Pitch Propeller)
CO2 25% less emissions
LCC optimized
Gas safe machinery concept
Power up to 2000 kW (2682 bhp)
Outstanding acceleration
SCR only Compact EGA system
85 mbar backpressure potential after SCR for shipside piping
Reduced optimized fuel consumption
Power up to 3220 kW (4318 bhp)
Improved acceleration
Numerous option parts available

If you have any further questions, we will be happy to assist you!

Please fill in all fields:

Thank you for contacting us.

Download the Augmented Reality brochure by clicking the link below.
Download